C 4-22 (01)
Original operating instructions
Information about the operating instructions
About these operating instructions
- Warning! Read and understand all accompanying documentation, including but not limited to instructions, safety warnings, illustrations, and specifications provided with this product. Familiarize yourself with all the instructions, safety warnings, illustrations, specifications, components, and functions of the product before use. Failure to do so may result in electric shock, fire, and/or serious injury. Save all warnings and instructions for future reference.
products are designed for professional users and only trained, authorized personnel are permitted to operate, service and maintain the products. This personnel must be specifically informed about the possible hazards. The product and its ancillary equipment can present hazards if used incorrectly by untrained personnel or if used not in accordance with the intended use.- The accompanying documentation corresponds to the current state of the art at the time of printing. Please always check for the latest version on the product’s page on Hilti’s website. To do this, follow the link or scan the QR code in this documentation, marked with the symbol
. - Ensure that these operating instructions are with the product when it is given to other persons.
Explanation of symbols
Warnings
Warnings alert persons to hazards that occur when handling or using the product. The following signal words are used:Symbols in the operating instructions
The following symbols are used in these operating instructions:![]() |
Comply with the operating instructions |
![]() |
Instructions for use and other useful information |
![]() |
Dealing with recyclable materials |
![]() |
Do not dispose of electric equipment and batteries as household waste |
![]() |
Hilti Li‑ion battery |
![]() |
Hilti charger |
Symbols in illustrations
The following symbols are used in illustrations:![]() |
These numbers refer to the illustrations at the beginning of these operating instructions. |
![]() |
The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text. |
![]() |
Item reference numbers are used in the overview illustration and refer to the numbers used in the key in the product overview section. |
![]() |
These characters are intended to specifically draw your attention to certain points when handling the product. |
Product-dependent symbols
Symbols on the product
The following symbols can be used on the product:![]() |
The product supports near-field communication (NFC) technology compatible with iOS and Android platforms. |
![]() |
Double insulated |
![]() |
For indoor use only |
![]() |
Direct current (DC) |
![]() |
Alternating current |
![]() |
If applied on the product, the product has been certified by this certification body for the US and Canadian markets according to the applicable standards. |
Safety
General safety instructions
WARNING Study all safety instructions and other instructions, images and technical data with which this power tool is provided. Failure to observe the instructions below can result in electric shock, fire and/or serious injury.
Keep all safety instructions and instructions for future reference.
- Persons (including children) with reduced physical, sensory or mental abilities or lack of experience and knowledge are not permitted to use this product.
- Do not allow children to play with the product.
- If you mount the charger on a wall, make sure that the charger is securely fixed to the wall.
- Install the charger in such a way that a battery inserted into it cannot fall out.
Battery charger use and care
- To avoid injury, use the charger only to charge Hilti Li-ion batteries approved for use with this charger.
- The location at which the charger is used should be clean, cool, dry and protected from frost.
- The charger must be able to emit heat while in operation. The air vents must therefore remain unobstructed. Do not operate the charger inside a closed container.
- Maintain the product carefully. Make sure that no parts are broken or damaged in such a way that the product no longer functions correctly. If parts are damaged or broken, have the product repaired prior to further use.
- Use chargers and the corresponding batteries in accordance with these instructions and as is specified for this particular model. Use of chargers for applications different from those intended could result in hazardous situations.
- Recharge the batteries only with the chargers specified by the manufacturer. A charger that is suitable for a certain type of battery may present a risk of fire when used with other types of battery.
- When not in use, keep the battery and the charger away from paper clips, coins, keys, nails, screws or other small metal objects that could cause a short circuit at the battery terminals or the charging contacts. A short circuit between the battery terminals or charging contacts may cause injuries (burns) and result in fire.
- Do not store the battery on the charger. Always remove the battery from the charger when the charging operation has completed.
Careful handling and use of batteries
- Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or explosion.
- Use only batteries that are in perfect working order.
- Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
- Do not under any circumstances modify or tamper with batteries!
- Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C (176 °F).
- Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
- Never use recycled or repaired batteries.
- Never use the battery or a battery-operated power tool as a striking tool.
- Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to explosions.
- Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
- Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and explosions.
- Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
- Do not use or store the battery in explosive environments.
- If the battery is too hot to touch, it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Consult Hilti Service or read the document entitled "Instructions on safety and use for Hilti Li-ion batteries".
Description
Product overview
- Battery
- Battery status indicator
- Battery release button
- Charger operating status indicator
- Holes for wall-mounting
- Battery interface
Intended use
The product described is a portable battery charger for Hilti Li-ion batteries with a rated voltage of 21.6 volts. It is designed to be connected to power outlets providing an AC (alternating current) voltage of 100 to 127 volts or 220 to 240 volts (depending on country-specific version).The charger can be set on a flat surface or mounted on the wall.
- The Hilti Li-ion batteries approved for use with this product can be found in this list.
- Not all batteries are available in all markets.
Operating status indicator of the charger
| Status |
Meaning |
|---|---|
| LED shows green. |
Charger is ready for use. |
| LED doesn’t light. |
Charger is not ready for use. |
Status indicators of the Li-ion battery during charging
When a Hilti Nuron Li-ion battery is connected to a Hilti charger, the status indicator of the battery shows the state of charge and also fault messages, if applicable.| Status |
Meaning |
|---|---|
| One (1) LED slow-flashes green |
The battery is being charged, state of charge: ≤ 20 % |
| One (1) LED shows green, one (1) LED slow-flashes green |
The battery is being charged, state of charge: 21 % to 40 % |
| Two (2) LEDs show green, one (1) LED slow-flashes green |
The battery is being charged, state of charge: 41 % to 60 % |
| Three (3) LEDs show green, one (1) LED slow-flashes green |
The battery is being charged, state of charge: 61 % to 80 % |
| Four (4) LEDs show green |
The battery is being charged, state of charge: ≥ 80 % |
| No LED showing |
The battery is fully charged, charging has ended. |
| One (1) LED quick-flashes yellow, then one or more LEDs show green |
Charging interrupted. The battery might be outside the permissible temperature range. Charging resumes automatically as soon as the applicable parameters return to specification. If necessary, bring the battery to the recommended charging temperature. |
| One (1) LED quick-flashes red |
The Li-ion battery is locked and cannot be used. Consult Hilti Service. |
Indicators showing the state of health of the Li-ion battery
Hilti recommends checking the state of health of the Li-ion battery every time before charging.To check the battery's state of health, press the release button of the battery and hold it down for longer than three seconds. The system does not detect a potential malfunction of the battery due to misuse, for example battery dropped or pierced, external heat damage, etc.
| Status |
Meaning |
|---|---|
| All LEDs show in sequence, followed by one (1) LED showing constantly green. |
The battery can remain in use. |
| All LEDs show in sequence, followed by one (1) LED quick-flashing yellow. |
The check to ascertain the battery's state of health did not complete. Repeat the procedure, or consult Hilti Service. |
| All LEDs show in sequence, followed by one (1) LED showing constantly red. |
If a connected product can still be used, the remaining battery capacity is below 50 %. If a connected product can no longer be used, the battery has reached the end of its useful life and has to be replaced. Consult Hilti Service. |
Items supplied
Charger, operating instructions.Other system products approved for use with this product can be found at your local Hilti Store or at: www.hilti.group
Technical data
| C 4-22 |
|
|---|---|
| Weight |
0.55 kg |
| Rated output voltage |
10.8 V … 21.6 V |
| Maximum output power |
90 W |
| Storage temperature |
−20 ℃ … 70 ℃ |
| Ambient temperature for operation |
−17 ℃ … 60 ℃ |
Operation
Use of a ground fault circuit interrupter (residual current device, RCD) with a maximum tripping current of 30 mA is recommended.Switching on charger and charging battery
- Plug the supply cord into the power outlet.
- The LED shows green.
- The LED shows green.
- Engage the battery on the battery interface.
- The battery is charging.
- The battery is charging.
- When the battery is fully charged, remove it from the charger.
Care and maintenance
Care- Carefully remove stubborn dirt from the tool.
- Use only a slightly damp cloth to clean the casing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
- Check all visible parts and controls for signs of damage at regular intervals and make sure that they all function correctly.
- Do not operate the product if signs of damage are found or if parts malfunction. Have it repaired immediately by Hilti Service.
- After cleaning and maintenance, fit all guards or protective devices and check that they function correctly.
Replacing the supply cord
If it is damaged, the supply cord has to be replaced.
- Unplug the charger’s supply cord from the power outlet.
- Pull the rubberized foot out of the cover and remove the securing screw exposed by removal of the rubberized foot.
Materials Torx® screwdriver T10 - Flip the cover open.
- Take a photo or draw a sketch so that you will be able to recall the routing and conductor-to-terminal assignment of the supply cord.
- Carefully depress one of the terminal clips with a flat screwdriver to release the conductor. Disengage the conductor from the terminal clip. Repeat this step for the second conductor and then remove the faulty power cord.
- Install the new supply cord. Depress one terminal clip with a flat screwdriver and insert the end of the conductor into the terminal clip. Release the terminal clip and check that the conductor is secure in the terminal clip. Repeat this step for the second conductor.
Materials Supply cord
2289588 (EU, 220‑240V)
2289589 (US, 110‑120V)
2289910 (GB, 220‑240V)
2300624 (GB, 100‑120V)
2289911 (KR, 220‑240V)
2289912 (RU, 220‑240V)
2289913 (BR, 220‑240V)
2289914 (JP, TW, 100‑120V)
2289915 (AUS 220‑240V)
2289917 (ARG, 220‑240V) - Seat the supply cord in the cable guide exactly as the original cable was routed prior to replacement. Use the photo taken beforehand or the sketch you drew as reference.
- Flip the cover closed and re-install the securing screw.
- Push the rubberized foot back into the cover.
- Plug the supply cord into a power outlet and check that the charger is in full working order.
- LED shows: Charger is in full working order.
- LED does not light up: Charger is not in full working order.
- Contact Hilti Service.
- Contact Hilti Service.
- LED shows: Charger is in full working order.
Transport and storage
Transport- Make sure that the equipment is held securely throughout all transport operations.
- After transporting, always check all visible parts and controls for signs of damage and make sure that they all function correctly.
- Always store this product with the electric supply cable unplugged from the electricity supply.
- Store this product in a dry place, where it cannot be accessed by children or unauthorized persons.
- After a long period of storage, always check all visible parts and controls for signs of damage and make sure that they all function correctly.
Troubleshooting
If the trouble you are experiencing is not listed in this table or you are unable to remedy the problem by yourself, contact Hilti Service.| Malfunction |
Possible cause |
Action to be taken |
|---|---|---|
| LED doesn’t light. |
Supply cord not connected to electricity supply. |
|
| Product malfunction. |
|
|
| Supply cord faulty. |
||
| The charger is defective. |
|
Disposal
Most of the materials from which Hilti tools and appliances are manufactured can be recycled. The materials must be correctly separated before they can be recycled. In many countries, your old tools, machines or appliances can be returned to Hilti for recycling. Ask Hilti Service or your Hilti representative for further information.
Manufacturer’s warranty
- Please contact your local Hilti representative if you have questions about the warranty conditions.
Further information
RoHS (Restriction of Hazardous Substances)
Hilti Li-ion batteries
Instructions for safety and useThis documentation uses the term battery to describe rechargeable Hilti Li-ion battery packs containing several Li-ion cells joined together. These batteries are to be used in Hilti power tools exclusively. Use only genuine Hilti batteries!DescriptionHilti batteries have cell-management and cell-protection systems.
The batteries are composed of cells that contain lithium-ion storage materials capable of providing high specific energy density. Li-ion cells have a minimal memory effect, but they are very susceptible to external impact, deep discharge, and high temperatures.
The products approved for use with Hilti batteries can be found in your Hilti Store or at: www.hilti.group
Safety
- Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or explosion.
- Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
- Do not under any circumstances modify or tamper with batteries!
- Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C.
- Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
- Never use recycled or repaired batteries.
- Never use the battery or a battery-operated power tool as a striking tool.
- Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to explosions.
- Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
- Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and explosions.
- Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
- Do not use or store the battery in explosive environments.
- If the battery is too hot to touch it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Follow the instructions in the section headed What to do in case of a battery fire .
- Always contact Hilti when a battery is damaged.
- Never use a battery that is leaking fluid.
- Avoid direct eye and/or skin contact with fluid leaking from a battery. Always wear protective gloves and eye protection when undertaking tasks involving battery fluid.
- Use a chemical spill cleanup kit to remove leaked battery fluid. Comply with the locally applicable cleanup regulations for battery fluid.
- To store a damaged battery, place the battery in a non-flammable container and cover the battery with dry sand, chalk powder (CaCO3) or silicate (Vermiculite). Then seal the lid air-tight and store the container away from flammable gases, liquids or objects.
- Dispose of the container at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
- Watch for abnormal battery behavior, such as faulty charging, unusually long charging times, noticeable power loss, unusual LED activity, or leaking fluids. These are signs of an internal problem.
- If you suspect an internal battery problem, contact Hilti Service.
- A battery that no longer works, cannot be recharged or leaks fluid has to be disposed of correctly. See the section headed Maintenance and disposal .
- Provide sufficient venting to permit hazardous and potentially explosive fumes to escape.
- Leave the room immediately in case of intense smoke emission.
- Consult a doctor in case of any skin or respiratory irritation.
- Alert the fire service before you start tackling the fire.
- Use only water to tackle a battery fire and keep as far from the fire as effective extinguishing permits. Powder fire extinguishers and fire blankets are ineffective with Li-ion batteries. Fire in nearby materials can be extinguished with appropriate extinguishing agents.
- Do not try to move large quantities of burning batteries. Instead, isolate the batteries by removing unaffected materials from the immediate vicinity.
- Scoop the battery up with a shovel and drop it into a bucket of water, which will reduce the risk of igniting adjacent cells that have not yet reached run-away temperature.
- Leave the battery in the bucket for at least 24 hours until it has cooled down completely.
- See the section headed What to do in case of damaged batteries .
- Ambient operating temperature to be kept between -17°C and +60°C / 1°F and 140°F.
- Storage temperature to be kept between -20°C and +40°C / -4°F and 104°F.
- Do not store batteries on the charger. Always remove the battery from the charger when the charging operation has completed.
- Store batteries in a cool and dry place. Cool storage will increase battery life. Never store batteries where they are exposed to direct sunlight, on sources of heat or behind glass.
- Do not send batteries through the mail. Consult your shipper for instructions on how to ship undamaged batteries.
- Never transport batteries in bulk form (loose, unprotected). During transport, batteries should be protected from excessive shock and vibration and isolated from any conductive materials or other batteries that may come in contact with the terminals and cause a short circuit. Comply with the locally applicable regulations for transporting batteries.
- Keep the battery free of oil and grease. Do not permit dust or dirt to accumulate unnecessarily on the battery. Clean the battery with a dry, soft brush or a clean, dry rag.
- Never use a battery with clogged ventilation slots. Clean the ventilation slots carefully using a dry, soft brush.
- Prevent unnecessary exposure of the battery to dust or debris and never subject the battery to soaking moisture (e.g., submerged in water or left out in the rain).
- If a battery is exposed to soaking moisture, treat it as a damaged battery and isolate it in a non-flammable container.
- See the section headed What to do in case of damaged batteries .
- Improper disposal may cause health hazards from leaking gases or fluids. Dispose of the battery at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
- Do not dispose of batteries as household waste.
- Dispose of your battery out of the reach of children. Cover the terminals with a non-conductive material (such as electrical tape) to prevent short circuiting.
Declaration of conformity
Declaration of conformityThe manufacturer declares, on his sole responsibility, that the product described here complies with the applicable legislation and standards.The technical documentation is filed here:
Hilti Entwicklungsgesellschaft mbH | Tool Certification | Hiltistrasse 6 | D-86916 Kaufering, Germany
Product information
| Charger |
C 4‑22 |
| Generation |
01 |
| Serial no. |
1 - 99999999999 |
Declaration of conformity
Declaration of conformityThe manufacturer declares, on his sole responsibility, that the product described here complies with the applicable legislation and standards.The technical documentation is filed here:
Hilti Entwicklungsgesellschaft mbH | Tool Certification | Hiltistrasse 6 | D-86916 Kaufering, Germany
Product information
| Charger |
C 4‑22 |
| Generation |
01 |
| Serial no. |
1 - 99999999999 |














